IESNA:LM-63-2002
[TEST]P1461384
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-150-722-U-T2U-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 150W 70CRI 2200K FIXTURE w/ TYPE II URBAN DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12260.4
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1783.5 2174.4 2561.9 2986.1 3423.7 3727.0 4081.2 4445.4 4586.3 4411.3 4374.6 4517.1 4726.3 5056.3 5343.9 
5629.7 5765.6 5733.1 5396.4 4918.8 4123.7 3272.0 2460.2 1879.3 1440.1 1214.3 1160.9 923.4 750.9 572.6 453.4 
371.7 279.2 211.7 150.8 85.0 41.7 0.0 
1783.5 2166.0 2567.7 2987.0 3387.8 3714.5 4041.2 4404.6 4569.6 4400.4 4373.8 4486.3 4693.8 5019.7 5328.8 
5603.0 5742.2 5715.6 5328.0 4858.0 4167.9 3313.7 2525.2 1926.9 1465.1 1215.1 1192.6 947.6 755.1 584.2 453.4 
374.2 282.5 211.7 150.8 87.5 45.8 0.0 
1783.5 2157.7 2527.7 2932.8 3360.3 3669.5 3970.4 4371.3 4584.6 4457.9 4405.4 4503.8 4677.1 4957.1 5293.8 
5593.0 5818.9 5814.7 5449.7 5045.5 4494.6 3841.2 2972.0 2232.7 1730.2 1431.8 1372.6 1081.8 855.1 637.6 480.9 
380.0 301.7 219.2 160.8 90.0 46.7 0.0 
1783.5 2141.0 2500.2 2876.9 3277.8 3575.3 3867.0 4264.6 4569.6 4530.4 4446.3 4562.1 4701.3 4914.6 5205.5 
5528.9 5818.9 5852.2 5721.4 5433.9 4982.1 4412.1 3696.2 2901.9 2127.7 1671.0 1588.5 1213.5 932.6 708.4 510.9 
376.7 296.7 216.7 158.3 96.7 50.8 0.0 
1783.5 2113.5 2427.7 2769.4 3126.1 3441.2 3720.4 4087.1 4477.1 4584.6 4451.3 4570.4 4721.3 4878.0 5120.5 
5421.4 5680.6 5848.9 5856.4 5728.9 5471.4 5104.7 4503.8 3731.2 2999.5 2439.4 2269.4 1724.3 1256.0 907.6 
635.9 435.0 295.0 207.5 148.3 94.2 49.2 0.0 
1783.5 2056.0 2332.7 2617.8 2911.9 3227.0 3498.7 3781.2 4258.7 4570.4 4492.9 4575.4 4772.1 4982.1 5204.7 
5392.2 5575.5 5797.2 5943.1 6009.7 5981.4 5763.1 5413.0 4918.0 4242.1 3611.2 3450.3 2531.1 1718.5 1220.1 
861.8 590.1 364.2 228.4 156.7 98.3 50.8 0.0 
1783.5 2001.9 2231.9 2446.1 2691.9 2948.6 3194.5 3445.3 3837.9 4321.3 4506.3 4501.3 4749.6 5051.3 5424.7 
5576.4 5654.7 5890.6 6188.9 6422.3 6600.6 6674.0 6605.6 6372.3 5964.7 5488.9 5322.2 4425.4 3278.7 2212.7 
1516.0 992.6 627.6 380.0 216.7 127.5 59.2 0.0 
1783.5 1952.7 2110.2 2271.1 2441.9 2615.3 2813.6 3032.0 3284.5 3793.7 4212.1 4362.1 4556.3 4968.0 5433.0 
5430.5 5518.0 5901.4 6366.4 6808.2 7221.5 7658.2 7995.8 8203.3 8188.3 7981.6 7885.8 7251.5 6314.8 5004.7 
3628.7 2246.1 1217.6 660.9 364.2 180.9 80.0 0.0 
1783.5 1889.3 1977.7 2079.4 2181.9 2291.1 2402.7 2536.1 2705.3 3042.0 3447.8 3829.5 4213.7 4653.8 4836.3 
4681.3 4984.6 5485.5 6054.8 6619.0 7234.9 7851.6 8460.8 9004.2 9377.6 9492.6 9480.9 9124.2 8230.0 
6914.8 5128.8 3283.7 1864.3 949.3 507.5 250.0 74.2 0.0 
1783.5 1876.0 1967.7 2056.9 2149.4 2247.7 2358.6 2477.7 2636.9 2951.1 3343.7 3737.9 4153.7 4587.9 4734.6 
4567.1 4901.3 5394.7 5953.1 6519.8 7132.4 7758.3 8408.3 8951.7 9340.1 9477.6 9466.8 9124.2 8280.0 
6843.2 5079.7 3272.8 1861.0 956.8 495.0 261.7 74.2 0.0 
1783.5 1821.8 1851.0 1878.5 1912.7 1953.5 2001.9 2057.7 2144.4 2313.6 2582.8 2886.1 3374.5 3868.7 3800.4 
3577.8 3906.2 4411.3 4941.3 5518.0 6118.9 6694.0 7216.5 7568.2 7693.2 7603.2 7547.4 7145.7 6443.1 5360.5 
3938.7 2390.2 1252.6 667.6 381.7 212.5 55.0 0.0 
1783.5 1786.8 1785.2 1779.3 1787.7 1792.7 1798.5 1826.0 1871.8 1985.2 2199.4 2431.9 2859.4 3286.2 3260.3 
2992.8 3219.5 3637.9 4085.4 4581.3 5088.0 5591.4 6028.9 6262.3 6171.4 5845.6 5738.9 5017.2 4242.9 3335.3 
2292.7 1365.1 748.4 398.4 236.7 135.0 40.8 0.0 
1783.5 1749.3 1717.7 1687.7 1658.5 1631.0 1610.2 1597.7 1606.8 1654.3 1809.3 1973.5 2282.7 2658.6 2629.4 
2360.2 2521.9 2816.9 3152.0 3538.7 3890.4 4293.7 4603.8 4705.5 4452.9 3977.9 3845.4 3007.8 2306.1 1697.7 
1195.9 730.9 440.9 230.9 130.0 64.2 13.3 0.0 
1783.5 1690.2 1591.8 1498.5 1413.5 1331.8 1251.8 1182.6 1125.9 1088.4 1109.3 1174.3 1316.8 1511.8 1381.0 
1225.1 1281.0 1401.8 1548.5 1698.5 1845.2 1961.9 2075.2 2124.4 2051.9 1898.5 1822.7 1433.5 1040.9 723.4 478.4 
318.4 185.9 115.0 72.5 34.2 9.2 0.0 
1783.5 1625.2 1476.8 1331.0 1194.3 1081.8 962.6 864.3 781.7 715.9 673.4 670.1 739.2 804.2 698.4 613.4 625.9 
649.2 669.2 694.2 710.9 720.9 725.9 725.9 715.9 685.9 675.9 600.9 501.7 383.4 285.9 191.7 131.7 89.2 60.8 30.0 9.2 
0.0 
1783.5 1567.7 1371.0 1184.3 1026.8 884.3 765.1 673.4 604.2 549.2 510.0 483.4 488.4 499.2 440.9 405.0 392.5 382.5 
371.7 361.7 352.5 342.5 331.7 319.2 301.7 284.2 278.4 250.9 223.4 191.7 155.0 118.3 93.3 70.8 51.7 25.8 8.3 0.0 
1783.5 1526.0 1286.8 1070.9 885.1 757.6 663.4 585.9 531.7 485.0 443.4 413.4 389.2 369.2 345.0 326.7 313.4 302.5 
293.4 285.0 274.2 261.7 248.4 233.4 215.9 197.5 194.2 175.9 160.0 143.3 120.0 100.8 83.3 68.3 52.5 30.8 7.5 0.0 
1783.5 1470.1 1208.5 975.9 801.7 684.2 605.1 544.2 495.9 457.5 424.2 395.9 370.0 347.5 326.7 307.5 290.9 277.5 
266.7 252.5 240.0 225.9 210.0 194.2 176.7 165.0 162.5 149.2 135.8 123.3 106.7 87.5 71.7 59.2 46.7 27.5 5.8 0.0 
1783.5 1434.3 1148.4 918.4 750.9 647.6 576.7 522.6 480.0 447.5 419.2 392.5 368.4 347.5 327.5 309.2 293.4 277.5 
262.5 247.5 230.9 213.4 195.0 176.7 163.3 154.2 150.8 141.7 135.8 120.0 101.7 81.7 63.3 52.5 40.8 20.8 4.2 0.0 
1783.5 1409.3 1110.1 873.4 723.4 627.6 558.4 510.0 473.4 443.4 415.0 390.9 370.0 351.7 336.7 319.2 301.7 282.5 
264.2 245.9 226.7 207.5 185.0 170.0 159.2 151.7 150.0 145.8 135.0 116.7 97.5 79.2 64.2 50.8 35.8 13.3 3.3 0.0 
1783.5 1403.5 1086.8 859.2 700.9 617.6 555.1 507.5 470.9 441.7 414.2 390.9 372.5 356.7 341.7 325.0 306.7 285.9 
265.0 243.4 223.4 202.5 179.2 165.0 161.7 155.0 153.3 145.8 132.5 115.0 95.0 75.0 60.8 43.3 15.0 2.5 0.0 0.0 
1783.5 1437.6 1107.6 851.7 705.9 611.7 549.2 505.0 469.2 440.0 414.2 390.9 372.5 356.7 341.7 325.9 305.9 285.0 
263.4 245.0 222.5 200.9 178.4 164.2 161.7 156.7 152.5 145.0 131.7 115.8 94.2 75.0 60.8 41.7 11.7 3.3 0.0 0.0 
